(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Electric resistance value is equal to or less than 1 × 10 to the power of 3Ω.
[Features]
· High conductivity that prevents trouble caused by static electricity.
· Contributes to the prevention of disasters caused by static electricity under all environments by releasing static electricity with excellent conductivity.
· Prevents the adsorption of dust by removing static electricity and demonstrates excellent dust-proofing effects.
Part Number |
---|
WJ-200RBE-WS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,298.35 | TSS CASTERS | 1 Piece(s) | 7 Day(s) | 250 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 196 | 112 | 112 | 140 | 140 | 200 | 45 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Wheel Material | Conductive Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Cold Resistance / Antistatic | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load | Bearing | Available |
Please check the type/dimensions/specifications of the part WJ-200RBE-WS in the Dedicated Caster, Conducting Caster, Midsize Load Plate Free Type, W Series, WJ (Gold Caster) series.
Part Number |
---|
WJ-130RBE |
WJ-130RBE-S |
WJ-130RBE-WS |
WJ-250RBE |
WJ-250RBE-WS |
WJ-75RBE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,174.60 | 1 Piece(s) | 3 Day(s) | 177 | 140.01~220.00 | No | 147 | 80 | 80 | 108 | 108 | 130 | 38 | ||
฿ 1,368.69 | 1 Piece(s) | 7 Day(s) | 177 | 140.01~220.00 | With Rotation Stopper | 147 | 80 | 80 | 108 | 108 | 130 | 38 | ||
฿ 1,423.50 | 1 Piece(s) | 7 Day(s) | 177 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 147 | 80 | 80 | 108 | 108 | 130 | 38 | ||
฿ 3,799.31 | 1 Piece(s) | 7 Day(s) | 305 | 220.01~320.00 | No | 264.6 | 125 | 125 | 160 | 160 | 250 | 50 | ||
฿ 4,309.47 | 1 Piece(s) | 7 Day(s) | 305 | 220.01~320.00 | With Double Stopper (Rotation + Turning) | 264.6 | 125 | 125 | 160 | 160 | 250 | 50 | ||
฿ 485.90 | 1 Piece(s) | Available | 7 Day(s) | 100 | 35.01~80.00 | No | 68.6 | 63 | 63 | 82 | 82 | 75 | 32 |
How can we improve?
How can we improve?