(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Radial bearings are employed for the swivel part and wheel bearing. Ideal for uses in which quietness is required.
Part Number |
---|
SSK-125NRB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 781.76 | TSS CASTERS | 1 Piece(s) | Available | 9 Day(s) | Plate Type Fixed | 168 | No | 117.6 | 75(80) | 75(80) | 140 | 94 | 125 | 38 |
Loading...
Properties | Quiet | Load Range [Calculated as catalog allowable load×9.8÷10](daN) | 80.01~140.00 | Wheel Material | Rubber (Resin Wheel) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Cold Resistance | Fitting Material | Stainless Steel | Mounting Hole Type | Slotted Holes |
Application | Streamlining of Logistics, Hand Truck | Load Category | Light/Medium Load | Bearing | Available |
Please check the type/dimensions/specifications of the part SSK-125NRB in the General Purpose Caster Steel Medium Loads Quiet Type S Series SSJ/SSK (Gold Caster) series.
Part Number |
---|
SSJ-125NRB |
SSJ-125NRB-S |
SSJ-150NRB |
SSJ-150NRB-S |
SSK-100NRB |
SSK-150NRB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,212.39 | 1 Piece(s) | 9 Day(s) | Plate Type Universal | 168 | No | 117.6 | 75(80) | 75(80) | 102 | 102 | 125 | 38 | ||
฿ 1,348.51 | 1 Piece(s) | 9 Day(s) | Plate Type Universal | 168 | With Rotation Stopper | 117.6 | 75(80) | 75(80) | 102 | 102 | 125 | 38 | ||
฿ 1,296.04 | 1 Piece(s) | 9 Day(s) | Plate Type Universal | 190 | No | 127.4 | 75(80) | 75(80) | 102 | 102 | 150 | 38 | ||
฿ 1,434.57 | 1 Piece(s) | 9 Day(s) | Plate Type Universal | 190 | With Rotation Stopper | 127.4 | 75(80) | 75(80) | 102 | 102 | 150 | 38 | ||
฿ 607.49 | 1 Piece(s) | Available | 9 Day(s) | Plate Type Fixed | 132 | No | 98 | 68(71) | 68(71) | 110 | 0 | 100 | 32 | |
฿ 869.03 | 1 Piece(s) | 9 Day(s) | Plate Type Fixed | 190 | No | 127.4 | 75(80) | 75(80) | 140 | 94 | 150 | 38 |
How can we improve?
How can we improve?