1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster) (Part Number)

TSS CASTERS

General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 280.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SA-75N-M16XP2.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Thread Pitch

฿ 280.60

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9735.01~80.00No68.6[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM167525No2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Fitting Material Steel Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Stem Length 40

Please check the type/dimensions/specifications of the part SA-75N-M16XP2.0 in the General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster) series.

Products with similar specification

Part Number
SA-100NB-S-M20XP2.5
SA-100R-M20XP2.5
SA-100R-S-M20XP2.5
SA-75N-S-M16XP2.0
SA-75R-M16XP2.0
SA-75R-S-M16XP2.0
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Thread Pitch

฿ 903.34

1 Piece(s) 6 Day(s) 13880.01~140.00With Rotation Stopper98[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceM2010032Available2.5

฿ 679.28

1 Piece(s) 6 Day(s) 13880.01~140.00No98[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032No2.0

฿ 788.24

1 Piece(s) 6 Day(s) 13880.01~140.00With Rotation Stopper98[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032No2.5

฿ 346.40

1 Piece(s) Available 6 Day(s) 9735.01~80.00With Rotation Stopper68.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceM167525No2.0

฿ 299.04

1 Piece(s) Available 6 Day(s) 9735.01~80.00No58.8[Rubber] RubberAbrasion Resistance / Cold ResistanceM167525No2.0

฿ 367.26

1 Piece(s) Available 6 Day(s) 9735.01~80.00With Rotation Stopper58.8[Rubber] RubberAbrasion Resistance / Cold ResistanceM167525No2.0