1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

General Caster for Steel Light-Loaded Threaded E Series EA (Gold Caster) (EA-50N)

TSS CASTERS

General Caster for Steel Light-Loaded Threaded E Series EA (Gold Caster) (EA-50N)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
EA-50N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Stem Length Thread Pitch

฿ 128.93

TSS CASTERS 1 Piece(s) Available 6 Day(s) 6835.01~80.00No39.2[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM125020No351.75

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Fitting Material Steel Application Streamlining of Logistics, Hand Truck
Load Category Light Load

Please check the type/dimensions/specifications of the part EA-50N in the General Caster for Steel Light-Loaded Threaded E Series EA (Gold Caster) series.

Frequently Asked Questions (FAQ)

Question: What is the approximate load capacity when using with a dolly?
Answer: When normally used with 4 wheels, it is calculated with the load capacity of 1 caster x 4 x 0.8 (safety factor). Otherwise, calculate the load capacity for 3 wheels.

Products with similar specification

Part Number
EA-100R
EA-100R-S
EA-100U
EA-50N-S
EA-50R
EA-50R-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Stem Length Thread Pitch

฿ 342.17

1 Piece(s) Available 6 Day(s) 12635.01~80.00No49[Rubber] RubberAbrasion Resistance / Cold ResistanceM1610025No402.0

฿ 406.50

1 Piece(s) Available 6 Day(s) 12635.01~80.00With Rotation Stopper49[Rubber] RubberAbrasion Resistance / Cold ResistanceM1610025No402.0

฿ 442.78

1 Piece(s) Available 6 Day(s) 12635.01~80.00No58.8UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM1610027No402.0

฿ 159.58

1 Piece(s) Available 6 Day(s) 6835.01~80.00With Rotation Stopper39.2[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceM125020No351.75

฿ 138.15

1 Piece(s) Available 3 Day(s) 68~35.00No29.4[Rubber] RubberAbrasion Resistance / Cold ResistanceM125020No351.75

฿ 170.28

1 Piece(s) Available 6 Day(s) 68~35.00With Rotation Stopper29.4[Rubber] RubberAbrasion Resistance / Cold ResistanceM125020No351.75