1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Caster Steel Small Light Loads Plate Swivel Type T Series TJ (Gold Caster)

General Purpose Caster Steel Small Light Loads Plate Swivel Type T Series TJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 51.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
TJ-25R
TJ-32USALE
TJ-50N
TJ-50N-S
TJ-50R
TJ-50R-S
TJ-50U
TJ-50U-S
TJ-65N
TJ-65N-S
TJ-65R
TJ-65R-S
TJ-65U
TJ-65U-S
TJ-75N
TJ-75N-S
TJ-75R
TJ-75R-S
TJ-75U
TJ-75U-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

฿ 51.72

TSS CASTERS 1 Piece(s) 3 Day(s) 35~35.00No7.84[Rubber] RubberAbrasion Resistance / Cold Resistance282335302512

฿ 119.61

฿ 47.47

CASTERS 1 Piece(s) Same day 42~35.00No17.64UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance302438323214

฿ 107.43

TSS CASTERS 1 Piece(s) Available 6 Day(s) 65~35.00No34.3[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance463559475020

฿ 138.08

TSS CASTERS 1 Piece(s) Available 6 Day(s) 65~35.00With Rotation Stopper34.3[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance463559475020

฿ 117.52

TSS CASTERS 1 Piece(s) Available 6 Day(s) 65~35.00No29.4[Rubber] RubberAbrasion Resistance / Cold Resistance463559475020

฿ 148.17

TSS CASTERS 1 Piece(s) Available 6 Day(s) 65~35.00With Rotation Stopper29.4[Rubber] RubberAbrasion Resistance / Cold Resistance463559475020

฿ 186.98

TSS CASTERS 1 Piece(s) Available 6 Day(s) 65~35.00No34.3UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance463559475020

฿ 217.63

TSS CASTERS 1 Piece(s) Available 6 Day(s) 65~35.00With Rotation Stopper34.3UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance463559475020

฿ 182.52

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8035.01~80.00No53.9[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270586525

฿ 221.64

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8035.01~80.00With Rotation Stopper53.9[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270586525

฿ 207.20

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8035.01~80.00No39.2[Rubber] RubberAbrasion Resistance / Cold Resistance554270586525

฿ 253.05

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8035.01~80.00With Rotation Stopper39.2[Rubber] RubberAbrasion Resistance / Cold Resistance554270586525

฿ 266.65

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8035.01~80.00No53.9UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270586525

฿ 308.79

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8035.01~80.00With Rotation Stopper53.9UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270586525

฿ 189.52

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9035.01~80.00No63.7[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270587525

฿ 233.81

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9035.01~80.00With Rotation Stopper63.7[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270587525

฿ 224.02

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9035.01~80.00No49[Rubber] RubberAbrasion Resistance / Cold Resistance554270587525

฿ 264.69

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9035.01~80.00With Rotation Stopper49[Rubber] RubberAbrasion Resistance / Cold Resistance554270587525

฿ 284.27

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9035.01~80.00No63.7UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270587525

฿ 327.96

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9035.01~80.00With Rotation Stopper63.7UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270587525

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Light Load Bearing No

Frequently Asked Questions (FAQ)

Question: What is the load capacity when using with a dolly?
Answer: When normally used with 4 wheels, it is calculated with the load capacity of 1 caster x 4 x 0.8 (safety factor). Otherwise, calculate the load capacity for 3 wheels.