(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number |
---|
EK-100N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 213.33 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 122 | 35.01~80.00 | 58.8 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 82 | 40 | 100 | 58 | 100 | 25 | No |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck | Load Category | Light Load |
Please check the type/dimensions/specifications of the part EK-100N in the General Purpose Caster Steel Light Loads Plate Fixed Type E Series EK (Gold Caster) series.
Part Number |
---|
EK-100NRB |
EK-100R |
EK-100U |
EK-100UB |
EK-50N |
EK-50R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 479.96 | 1 Piece(s) | Available | 9 Day(s) | 122 | 35.01~80.00 | 49 | [Rubber] Rubber (Resin Wheel) | Abrasion Resistance / Cold Resistance | 82 | 40 | 100 | 58 | 100 | 25 | Available | |
฿ 267.07 | 1 Piece(s) | Available | 6 Day(s) | 122 | 35.01~80.00 | 49 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 82 | 40 | 100 | 58 | 100 | 25 | No | |
฿ 359.21 | 1 Piece(s) | Available | 6 Day(s) | 122 | 35.01~80.00 | 58.8 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 27 | No | |
฿ 457.93 | 1 Piece(s) | Available | 6 Day(s) | 122 | 35.01~80.00 | 49 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 27 | Available | |
฿ 80.59 | 1 Piece(s) | Available | 6 Day(s) | 65 | 35.01~80.00 | 39.2 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | 56 | 28 | 70 | 42 | 50 | 20 | No | |
฿ 89.81 | 1 Piece(s) | Available | 6 Day(s) | 65 | ~35.00 | 29.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 56 | 28 | 70 | 42 | 50 | 20 | No |
How can we improve?
How can we improve?