1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster) (SK-65N)

TSS CASTERS

General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster) (SK-65N)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SK-65N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

฿ 152.67

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8535.01~80.0068.6[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceRound hole552870476525No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part SK-65N in the General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster) series.

Products with similar specification

Part Number
SK-100RB
SK-100UB
SK-125NB
SK-65R
SK-65U
SK-65UB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

฿ 560.59

1 Piece(s) 6 Day(s) 13280.01~140.00117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes80(90)45(50)1107810032Available

฿ 627.63

1 Piece(s) 3 Day(s) 13280.01~140.00117.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes80(90)45(50)1107810032Available

฿ 792.10

1 Piece(s) 6 Day(s) 168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceSlotted Holes100(112)56(53)1409412538Available

฿ 180.97

1 Piece(s) Available 6 Day(s) 8535.01~80.0049[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole552870476525No

฿ 257.35

1 Piece(s) Available 6 Day(s) 8535.01~80.0068.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole552870476525No

฿ 346.06

1 Piece(s) Available 6 Day(s) 8535.01~80.0068.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole552870476525Available