(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number |
---|
SK-100RB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 560.59 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Available |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Light/Medium Load |
Please check the type/dimensions/specifications of the part SK-100RB in the General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster) series.
Part Number |
---|
SK-100N |
SK-100NB |
SK-100R |
SK-100UB |
SK-125NB |
SK-125R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 385.78 | 1 Piece(s) | Available | 6 Day(s) | 132 | 80.01~140.00 | 117.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | Slotted Holes | 80(90) | 45(50) | 110 | 78 | 100 | 32 | No | |
฿ 534.84 | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | 117.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | Slotted Holes | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Available | ||
฿ 460.11 | 1 Piece(s) | 3 Day(s) | 132 | 80.01~140.00 | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 80(90) | 45(50) | 110 | 78 | 100 | 32 | No | ||
฿ 627.63 | 1 Piece(s) | 3 Day(s) | 132 | 80.01~140.00 | 117.6 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Available | ||
฿ 792.10 | 1 Piece(s) | 6 Day(s) | 168 | 140.01~220.00 | 147 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | Slotted Holes | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Available | ||
฿ 645.03 | 1 Piece(s) | 6 Day(s) | 168 | 140.01~220.00 | 147 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 100(112) | 56(53) | 140 | 94 | 125 | 38 | No |
How can we improve?
How can we improve?