(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number |
---|
SJ-65U-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 379.17 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 85 | 35.01~80.00 | With Rotation Stopper | 68.6 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 42 | 70 | 58 | 65 | 25 | No |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Light/Medium Load |
Please check the type/dimensions/specifications of the part SJ-65U-S in the General Caster for Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) series.
Part Number |
---|
SJ-100NB-S |
SJ-100R |
SJ-100R-S |
SJ-65UB |
SJ-65UWB-S |
SJ-75N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 817.14 | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Available | ||
฿ 598.34 | 1 Piece(s) | 3 Day(s) | 132 | 80.01~140.00 | No | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 32 | No | ||
฿ 720.39 | 1 Piece(s) | 3 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 32 | No | ||
฿ 401.20 | 1 Piece(s) | Available | 6 Day(s) | 85 | 35.01~80.00 | No | 68.6 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 65 | 25 | Available | |
฿ 469.42 | 1 Piece(s) | Available | 6 Day(s) | 85 | 35.01~80.00 | With Rotation Stopper | 68.6 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 65 | 25 | Available | |
฿ 222.40 | 1 Piece(s) | Available | 6 Day(s) | 93 | 35.01~80.00 | No | 78.4 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | 55 | 42 | 70 | 58 | 75 | 25 | No |
How can we improve?
How can we improve?