1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER) (Part Number)

TSS CASTERS

General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 373.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster with integrated production in Japan.
[Features]
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.

Part Number
WJ-75RBアカゴム
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

฿ 482.01

TSS CASTERS 1 Piece(s) Available 6 Day(s) 10080.01~140.00No78.4[Synthetic Rubber] Red rubberAbrasion Resistance / Cold Resistance636382827532Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part WJ-75RBアカゴム in the General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER) series.

Products with similar specification

Part Number
WJ-100MCB
WJ-100MCB-S
WJ-100MCB-WS
WJ-75UB
WJ-75UB-S
WJ-75UB-Sミドリ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

฿ 1,623.82

1 Piece(s) 6 Day(s) 144140.01~220.00No176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant7171959510034Available

฿ 1,804.25

1 Piece(s) 6 Day(s) 144140.01~220.00With Rotation Stopper176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant7171959510034Available

฿ 1,836.18

1 Piece(s) 6 Day(s) 144140.01~220.00With Double Stopper (Rotation + Turning)176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant7171959510034Available

฿ 567.24

1 Piece(s) Available 3 Day(s) 10080.01~140.00No117.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance636382827532Available

฿ 655.66

1 Piece(s) 3 Day(s) 10080.01~140.00With Rotation Stopper117.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance636382827532Available

฿ 729.10

1 Piece(s) 9 Day(s) 10080.01~140.00With Rotation Stopper117.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance63638282--Yes