(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with integrated production in Japan.
[Features]
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.
Part Number |
---|
WJ-200UB-WSLミドリ |
WJ-200UB-WSミドリ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,690.35 | TSS CASTERS | 1 Piece(s) | 9 Day(s) | 250 | 320.01~485.00 | With Double Stopper (Rotation + Turning) | 392 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 112 | 140 | 140 | - | 42 | Yes | ||
฿ 2,690.35 | TSS CASTERS | 1 Piece(s) | 9 Day(s) | 250 | 320.01~485.00 | With Double Stopper (Rotation + Turning) | 392 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 112 | 140 | 140 | - | 42 | Yes |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
How can we improve?
How can we improve?