(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with integrated production in Japan.
[Features]
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.
Part Number |
---|
WJ-150MCB-WS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,513.52 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 198 | 220.01~320.00 | With Double Stopper (Rotation + Turning) | 294 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 44 | Available |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part WJ-150MCB-WS in the General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER) series.
Part Number |
---|
WJ-100MCB |
WJ-100MCB-S |
WJ-100MCB-WS |
WJ-150N |
WJ-150RB |
WJ-150RB-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,623.82 | 1 Piece(s) | 6 Day(s) | 144 | 140.01~220.00 | No | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 71 | 71 | 95 | 95 | 100 | 34 | Available | ||
฿ 1,804.25 | 1 Piece(s) | 6 Day(s) | 144 | 140.01~220.00 | With Rotation Stopper | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 71 | 71 | 95 | 95 | 100 | 34 | Available | ||
฿ 1,836.18 | 1 Piece(s) | 6 Day(s) | 144 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 71 | 71 | 95 | 95 | 100 | 34 | Available | ||
฿ 1,093.98 | 1 Piece(s) | 7 Day(s) | 198 | 220.01~320.00 | No | 294 | [Rubber] Conductive Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 90 | 90 | 120 | 120 | - | 40 | No | ||
฿ 1,210.55 | 1 Piece(s) | 3 Day(s) | 198 | 140.01~220.00 | No | 196 | [Synthetic Rubber] Black rubber | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Available | ||
฿ 1,410.07 | 1 Piece(s) | 3 Day(s) | 198 | 140.01~220.00 | With Rotation Stopper | 196 | [Synthetic Rubber] Black rubber | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Available |
How can we improve?
How can we improve?