(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with integrated production in Japan.
[Features]
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.
Part Number |
---|
WJ-130RB |
WJ-130RBアカゴム |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,004.15 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | 177 | 140.01~220.00 | No | 176.4 | [Synthetic Rubber] Black rubber | Abrasion Resistance / Cold Resistance | 80 | 80 | 108 | 108 | 130 | 38 | Available | ||
฿ 1,182.15 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 177 | 140.01~220.00 | No | 176.4 | [Synthetic Rubber] Red rubber | Abrasion Resistance / Cold Resistance | 80 | 80 | 108 | 108 | 130 | 38 | Available |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
How can we improve?
How can we improve?