(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The material is blackheart malleable cast iron. This is a black and white union for use with water, oil, steam, air, and gas pipes.
Connecting Shape | Union | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Black heart malleable cast iron |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2.5 | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part U-10A-B in the Black/White Fitting Union series.
Part Number |
---|
U-100A-B |
U-100A-W |
U-15A-B |
U-15A-W |
U-20A-B |
U-20A-W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread M1 | Surface Treatment | Color |
---|---|---|---|---|---|---|---|---|
฿ 3,743.92 | 1 Piece(s) | 6 Day(s) | 10 | 4B(100A) | [Not Provided] No | Black | ||
฿ 3,743.92 | 1 Piece(s) | 6 Day(s) | 10 | 4B(100A) | [Zinc Plating] Hot zinc plating | White | ||
฿ 192.77 | 1 Piece(s) | 3 Day(s) | 10 | 1/2B(15A) | [Not Provided] No | Black | ||
฿ 154.18 | 1 Piece(s) | 3 Day(s) | 10 | 1/2B(15A) | [Zinc Plating] Hot zinc plating | White | ||
฿ 231.48 | 1 Piece(s) | 3 Day(s) | 10 | 3/4B(20A) | [Not Provided] No | Black | ||
฿ 181.33 | 1 Piece(s) | 3 Day(s) | 10 | 3/4B(20A) | [Zinc Plating] Hot zinc plating | White |
How can we improve?
How can we improve?