1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

White Fitting Service Tees

YDS SCREW IN JOINT

White Fitting Service Tees
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

White fitting service tee made of blackheart malleable cast iron, suitable for water, oil, steam, air and gas piping.

Part Number
ST-15A-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 320.52

YDS SCREW IN JOINT 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material Black heart malleable cast iron Nominal of Thread M1 1/2B(15A)
Connection Thread Type M1 R Connection Thread Type M2 Rc Nominal of Thread M2 1/2B(15A)
Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting Max. Operating Pressure(MPa) 2.5
Surface Treatment Hot zinc plating Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(15A)
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No Color White

Please check the type/dimensions/specifications of the part ST-15A-W in the White Fitting Service Tees series.