(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pipe fitting coat hexagon nipple with resin coating with an epoxy resin baked finish on the interior face and threaded portion that was treated to rust proofing.
Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Black heart malleable cast iron | Nominal of Thread M1 | 3/4B(20A) |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | Water | Type | Fitting |
Max. Operating Pressure(MPa) | 1 | Surface Treatment | Resin Coating | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Interior Resin Lining | Presence |
How can we improve?
How can we improve?