1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Coating Fittings Coated Fittings Tees

Resin Coating Fittings Coated Fittings Tees
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 86.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A pipe fitting coat tee with resin coating with an epoxy resin baked finish on the interior face and threaded portion that was treated with rust proofing.

Part Number
T-15A-C
T-20A-C
T-25A-C
T-65A-C
T-80A-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

฿ 86.86

YDS SCREW IN JOINT 1 Piece(s) 3 Day(s) 1/2B(15A)

฿ 99.87

YDS SCREW IN JOINT 1 Piece(s) 3 Day(s) 3/4B(20A)

฿ 161.81

YDS SCREW IN JOINT 1 Piece(s) 6 Day(s) 1B(25A)

฿ 1,157.03

YDS SCREW IN JOINT 1 Piece(s) 6 Day(s) 2 1/2B(65A)

฿ 1,776.39

YDS SCREW IN JOINT 1 Piece(s) 6 Day(s) 3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Black heart malleable cast iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence