1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Coating Pipe Fitting Coat Fitting Street Elbow

Resin Coating Pipe Fitting Coat Fitting Street Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A pipe fitting coat street elbow with resin coating with an epoxy resin baked finish on the interior face and threaded portion that was subjected to anti-rust treatment.

Part Number
SL-40A-C
SL-50A-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

฿ 100.00

YDS SCREW IN JOINT 1 Piece(s) Quote 1 1/2B(40A)1 1/2B(40A)

฿ 100.00

YDS SCREW IN JOINT 1 Piece(s) Quote 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Black heart malleable cast iron
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence