1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Coating Fittings Coated Fittings Cross

Resin Coating Fittings Coated Fittings Cross
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A pipe fitting coat cross with resin coating with an epoxy resin baked finish on the interior face and threaded portion that was subjected to treated to rust proofing.

Part Number
BCR-15A-C
BCR-20A-C
BCR-25A-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

฿ 100.00

YDS SCREW IN JOINT 1 Piece(s) Quote 1/2B(15A)

฿ 100.00

YDS SCREW IN JOINT 1 Piece(s) Quote 3/4B(20A)

฿ 100.00

YDS SCREW IN JOINT 1 Piece(s) Quote 1B(25A)

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Same Diameter・Different Type Material Black heart malleable cast iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence