1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Coating Fittings Coated Fittings Elbow

Resin Coating Fittings Coated Fittings Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Pipe fitting coat elbow with resin coating with an epoxy resin baked finish on the interior face and rust-proof threaded portion.

[Features]
• Yamaichi coated coupler is a pipe joint with an epoxy resin baked finish on the interior face.
• The use of epoxy-based primer enables strong adhesion to the inner surface coating, uniform film thickness without pinholes, and a beautifully smooth surface.
• In addition, the threaded portion is rust proof.t.
• Please apply corrosion protection to pipe wrench scratches using repair agent, repair tape, etc.
• Keep away from flame.
• Cannot be used in hot water pipes and heterogeneous pipe connections (tool connection)

Part Number
L-15A-C
L-20A-C
L-25A-C
L-100A-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

฿ 59.00

YDS SCREW IN JOINT 1 Piece(s) 3 Day(s) 1/2B(15A)

฿ 72.30

YDS SCREW IN JOINT 1 Piece(s) 3 Day(s) 3/4B(20A)

฿ 107.61

YDS SCREW IN JOINT 1 Piece(s) 3 Day(s) 1B(25A)

฿ 1,853.81

YDS SCREW IN JOINT 1 Piece(s) 4 Day(s) 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Black heart malleable cast iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence