1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Screw-in Tube Fitting Union Elbow

Stainless Steel Screw-in Tube Fitting Union Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 637.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A stainless steel screw-in tube union elbow suited for use with piping in the pulp, petrochemical and chemical machinery, pollution control equipment, and power, textile, food, chemical, shipbuilding, vehicle, housing, water treatment, water supply, sewerage and semiconductor industries.

Part Number
UL-10A-SUS
UL-15A-SUS
UL-20A-SUS
UL-25A-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread M1

฿ 637.57

YDS SCREW IN JOINT 1 Piece(s) 10 Day(s) 103/8B(10A)

฿ 662.01

YDS SCREW IN JOINT 1 Piece(s) 3 Day(s) 101/2B(15A)

฿ 938.82

YDS SCREW IN JOINT 1 Piece(s) 3 Day(s) 103/4B(20A)

฿ 1,362.60

YDS SCREW IN JOINT 1 Piece(s) 6 Day(s) 101B(25A)

Loading...

  1. 1

Basic Information

Connecting Shape Union Elbows Connection Type Screw⇔Screw Same Diameter・Different Type Material Stainless Steel
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Chemical / Oil Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment No Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining No