(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly corrosion-resistant screw-in fittings developed for low-pressure stainless steel piping.
[Features]
· The thread was created with an NC lathe, achieving extremely high precision.
· A stainless steel screw-in tube fitting pipe socket with half coupling made by Yodoshi, a leading Japanese company with top-quality materials and a proven track record.
· Applicable fluids: water, air, steam, chemicals and oil.
[Applications]
· Almost half the length of a regular straight socket, mainly used for welding one side and removing by thread.
Connecting Shape | Socket | Material | Stainless Steel | Applicable Fluid | Water / Air / Steam / Chemical / Oil |
---|---|---|---|---|---|
Type | Fitting | Max. Operating Pressure(MPa) | 2 | Surface Treatment | No |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part HSS-10A-SUS304 in the Stainless Steel Screw-in Pipe Fitting, Pipe Socket, Half Socket series.
Part Number |
---|
HPTS-25A-SUS304 |
HPTS-32A-SUS304 |
HPTS-40A-SUS304 |
HSS-15A-SUS304 |
HSS-20A-SUS304 |
HSS-25A-SUS304 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connection Type | Nominal of Thread M1 | Connection Thread Type M1 | Shape |
---|---|---|---|---|---|---|---|---|---|
฿ 304.76 | 1 Piece(s) | Same day | 10 | Screw⇔Steel Pipe | 1B(25A) | Rc | Taper socket | ||
฿ 498.58 | 3 Piece(s) | 6 Day(s) | 10 | Screw⇔Steel Pipe | 1 1/4B(32A) | Rc | Taper socket | ||
฿ 434.67 | 2 Piece(s) | 3 Day(s) | 10 | Screw⇔Steel Pipe | 1 1/2B(40A) | Rc | Taper socket | ||
฿ 80.39 | 10 Piece(s) | 3 Day(s) | 10 | Screw⇔Screw Same Diameter・Different Type | 1/2B(15A) | Rp | Straight | ||
฿ 87.42 | 10 Piece(s) | 3 Day(s) | 10 | Screw⇔Screw Same Diameter・Different Type | 3/4B(20A) | Rp | Straight | ||
฿ 118.48 | 10 Piece(s) | 3 Day(s) | 10 | Screw⇔Screw Same Diameter・Different Type | 1B(25A) | Rp | Straight |
How can we improve?
How can we improve?