Stainless Steel Threaded Pipe Fitting, Pipe Socket, Straight Thread

Caution
- This product image is representative only. Please see the product specifications for details.
Product Description
Threaded fitting developed for the purpose of supporting low-pressure stainless steel pipes with superior corrosion resistance.
[Features]
· Since the screws are cut by NC, the accuracy is extremely high.
· Stainless steel threaded pipe fitting pipe socket straight thread manufactured by YODOSHI Corporation, a company with a top-class quality and a proven track record in Japan.
·Operating fluid: Water, Air, Steam, Chemicals, Oil.
[Applications]
· Since the pipe is manufactured through processing, it can be used not only for threaded connections but also for welding.
Drawing

Straight (S)

Straight thick-walled (SJ)
Specifications Table
Straight (S)

Straight thick-walled (SJ)

Usage Example

Note
1 Number of threads tightened up to the position of the gauge diameter.
2 Number of threads tightened from the position of the gauge diameter.
3 Nominal dimensions of 3B or less are for pipe wrenches, and 4B is for a chain pipe wrench.
Cautions and Prohibitions
* Be sure to use a liquid sealant for stainless steel.
* Forcibly screwing it in may cause galling or seizure at the joints, resulting in leaks.
* Once screwed in, adjusting the pipe angle in the direction of loosening will cause leakage, so avoid doing so.
If it is unavoidable to unscrew it, do so within 45°.
In addition, never unscrew the screw after the liquid sealant has hardened.
*For re-installation, please remove the sealant and apply a new sealant.
* After completing the piping, be sure to perform a leak testing to confirm that there are no leaks.