1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swivel Fitting (Hose Mouth Type)

Swivel Fitting (Hose Mouth Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The connection direction of the swivel fitting can be set to any direction, so piping work can be performed by optimal tightening without considering the connection direction like a normal elbow.

 
Part Number
THL-03828SALE
THL-04828
THL-04838
THL-08838
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Screw Nominal S2 (or S) Nominal
(Ø)
Length (Approx. L1)
(mm)

฿ 700.13

฿ 363.23

SCREW IN JOINT 1 Piece(s) Same day 1/4836.5

฿ 806.10

KOY SCREW IN JOINT 1 Piece(s) 3 Day(s) 1/49.540.5

฿ 100.00

KOY SCREW IN JOINT 1 Piece(s) Quote 3/89.541.5

฿ 1,063.04

KOY SCREW IN JOINT 1 Piece(s) 3 Day(s) 3/812.747.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Type Hose Fittings Applicable Fluid Water / Air
Hose Connection Type Hose Barb Applicable Screw Type S2 (or S) R Connection Type Male thread
Shape Swivel elbow Surface Treatment No Operating Temperature Range(℃) -20~100
Max. Operating Pressure(MPa) 7 Normal Operating Pressure(MPa) 3.5