1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Fitting, Hose Male Thread Connector

Hose Fitting, Hose Male Thread Connector
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 167.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A fitting for connecting hoses to hose ports through insertion.
· Nipple and union types are available.

 
Part Number
HMC-01818
HMC-03828
HMC-05838
HMC-06838
HMC-09848
HMC-10848
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Screw Nominal S2 (or S) Nominal
(Ø)
Length (approx. L)
(mm)

฿ 167.26

KOY HOSE FITTING 1 Piece(s) Available 3 Day(s) 1/8542.0

฿ 208.81

KOY HOSE FITTING 1 Piece(s) 3 Day(s) 1/4853.5

฿ 289.45

KOY HOSE FITTING 1 Piece(s) Available 3 Day(s) 3/81062.0

฿ 289.45

KOY HOSE FITTING 1 Piece(s) 3 Day(s) 3/81162.0

฿ 395.22

KOY HOSE FITTING 1 Piece(s) 3 Day(s) 1/21480.0

฿ 529.53

KOY HOSE FITTING 1 Piece(s) 3 Day(s) 1/21683.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Type Hose Fittings Applicable Fluid Water / Air
Hose Connection Type Hose Barb Applicable Screw Type S2 (or S) R Connection Type Male Threaded Connector
Shape Straight Surface Treatment No Operating Temperature Range(℃) -20~150
Max. Operating Pressure(MPa) 7 Normal Operating Pressure(MPa) 3.5