1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Joing 3 Touch Connector type (Part Number)

Free Joing 3 Touch Connector type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,392.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A single-action type free joint with rotating pipe ports.

[Features]
· Ideal for branch piping.
· Easy pipe branching.
· Free-moving pipe ports.
· Each piping port can rotate.
Note: Can be fixed using the side lock nuts.
· Reliable single-action (touch connector) outlet type.
· Equipped with connector fittings.
· Selectable number of lines. Selectable from two to five lines.

Part Number
2MK2-06
4MK1-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Size T2/T Number of Branch Holes Screw Size T1/T

฿ 1,392.19

MANIFOLD 1 Piece(s) 8 Day(s) 1/4B23/8B

฿ 2,076.93

MANIFOLD 1 Piece(s) 8 Day(s) 1/8B41/4B

Loading...

  1. 1

Basic Information

Material Brass (C3604) Type Piping Manifold Pipe Opening Type Rotation
Piping Type - 1st Fitting Rc Screws Piping Type – 2nd Fitting Rc Screws Applicable Tube O.D.(Ø) 6