1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer, CSE Type

Silencer, CSE Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 176.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abundant variations: Material and size can be selected.
· Brass type: Excellent strength and corrosion-resistance, and is ideal for use in high temperature locations.
· Brass breather vent type: Prevents contaminants such as dust and dirt penetration in the air.
· Stainless steel type: Can be used as a filter for water and chemicals.
· Resin type: Small and lightweight type with a high flow rate design (CSN-H type).

Part Number
CSE-01
CSE-02
CSE-02H
CSE-03
CSE-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBody Material Nominal Mounting Screw T Effective Sectional Area
(mm2)
Element Material Effective Sectional Area【classification】
(mm2)

฿ 176.81

SILECER 1 Piece(s) 8 Day(s) 10[Resin] Polyethylene1/8B(6A)15[Resin Type] Polyethylene Sintered Body~15

฿ 201.31

SILECER 1 Piece(s) 8 Day(s) 10[Resin] Polyethylene1/4B(8A)21[Resin Type] Polyethylene Sintered Body~30

฿ 268.91

SILECER 1 Piece(s) 8 Day(s) 10[Resin] Nylon1/4B(8A)43[Stainless Steel] Stainless Steel Screen~50

฿ 288.15

SILECER 1 Piece(s) 8 Day(s) 10[Resin] Polyethylene3/8B(10A)65[Resin Type] Polyethylene Sintered Body~70

฿ 295.72

SILECER 1 Piece(s) 8 Day(s) 10[Resin] Polyethylene1/2B(15A)74[Resin Type] Polyethylene Sintered Body~80

Loading...

  1. 1

Basic Information

Type Standard Pipe Connection Port Type R Cover Presence
Silencing Effect(dB) 30