1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer CSB-TV Type (CSB-02TV)

SILECER

Silencer CSB-TV Type (CSB-02TV)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact design made of brass

Part Number
CSB-02TV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 461.58

SILECER 1 Piece(s) 8 Day(s) 101/4B(8A)16~20

Loading...

  1. 1

Basic Information

Type Adjustment Type of Displacement Body Material Brass Pipe Connection Port Type R
Cover Presence Element Material Brass Sintered Body Silencing Effect(dB) 20

Please check the type/dimensions/specifications of the part CSB-02TV in the Silencer CSB-TV Type series.

Products with similar specification

Part Number
CSB-01TV
CSB-03TV
CSB-04TV
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Mounting Screw T Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 399.54

1 Piece(s) 8 Day(s) 101/8B(6A)11~15

฿ 632.32

1 Piece(s) 8 Day(s) 103/8B(10A)20~20

฿ 840.49

1 Piece(s) 8 Day(s) 101/2B(15A)45~50