1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer CSB-F Type (Breather Vent)

Silencer CSB-F Type (Breather Vent)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 105.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abundant variations: Material and size can be selected.
· Brass type: Excellent strength and corrosion-resistance, and is ideal for use in high temperature locations.
· Brass breather vent type: Prevents contaminants such as dust and dirt penetration in the air.
· Stainless steel type: Can be used as a filter for water and chemicals.
· Resin type: Small and lightweight type with a high flow rate design (CSN-H type).

Features

●For exhaust of small valves and pilot air, a space-saving muffler that does not take much space. Also optimum for pressure relief purpose.

Specification

●Volume Decrease(dB):20 or more
●SPQ(piece):10
●Working Fluid: Air
●Working Pressure: 1MPa
●Fluid Temperature: 5 to 150°C

Materials

●Main Body: Brass
●Element: Brass Sinter Body
Part Number
CSB-01FSALE
CSB-02F
CSB-03F
CSB-04FSALE
CSB-M5FSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Pipe Connection Port Type Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 105.00

฿ 69.10

SILECER 1 Piece(s) Same day 101/8B(6A)R55 or Less

฿ 153.00

SILECER 1 Piece(s) Same day 101/4B(8A)R6~10

฿ 235.00

SILECER 1 Piece(s) Same day 103/8B(10A)R8.5~10

฿ 316.63

฿ 186.12

SILECER 1 Piece(s) Same day 101/2B(15A)R14~15

฿ 105.00

฿ 63.49

SILECER 1 Piece(s) Same day 10M5X0.8M3.55 or Less

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Cover No
Element Material Brass Sintered Body Silencing Effect(dB) 20