1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SilencerCSB Type (CSB-02)

SILECER

SilencerCSB Type (CSB-02)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent strength and corrosion resistance, and suitable for use in high temperatures.

Part Number
CSB-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Pipe Connection Port Type Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 205.90

SILECER 1 Piece(s) 10 Day(s) 101/4B(8A)R37~40

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Cover No
Element Material Brass Sintered Body Silencing Effect(dB) 20

Please check the type/dimensions/specifications of the part CSB-02 in the SilencerCSB Type series.

Products with similar specification

Part Number
CSB-01
CSB-03
CSB-04
CSB-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Mounting Screw T Pipe Connection Port Type Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 143.24

1 Piece(s) Same day 101/8B(6A)R19~20

฿ 287.87

1 Piece(s) 12 Day(s) 103/8B(10A)R55~60

฿ 458.46

1 Piece(s) 12 Day(s) 101/2B(15A)R85~90

฿ 162.00

1 Piece(s) 12 Day(s) 10M5X0.8M55 or Less