1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer CSF-H Type

Silencer CSF-H Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard type, made with steel

 
Part Number
CSF-02H
CSF-03H
CSF-04H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 407.11

SILECER 1 Piece(s) 8 Day(s) 101/4B(8A)38~40

฿ 552.75

SILECER 1 Piece(s) 8 Day(s) 103/8B(10A)79~80

฿ 785.07

CHIYODA SILECER 1 Piece(s) 3 Day(s) 101/2B(15A)120~200

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel Pipe Connection Port Type R
Cover No Element Material SUS304 Silencing Effect(dB) 30