(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These spiral tubes feature superior water resistance.
Part Number |
---|
4-MES-10-20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Color | Number of Core (Core) | Minimum Bending Radius (mm) | Operating Range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,064.42 | TUBE | 1 Piece(s) | 8 Day(s) | 10 | ~10 | 6.5 | ~7 | [Multi Color] 4 Colors (4 Core) | 4 | 25 | 1756 |
Loading...
Type | Spiral | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Industrial water / Compressed Air | Operating Environment | Standard / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance | Material, Urethane | Water Resistant Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure Range (when using air)(MPa) | -0.1::0.8 | Vacuum Compatible | Acceptable |
How can we improve?
How can we improve?