(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Colorful air pipe multi-core spiral wrap with superior flexibility.
[Features]
· The touch tube is bound into multiple cores and coiled. Excellent for flexible pipes.
· Plenty of variations (standard 204 type) are available. Can be selected as per operating environment.
· The straight section has both ends 200 mm, allowing fine adjustment of the working range.
· Superior abrasion-resistance.
· Directly inherited the features of the TP tube.
· Quick connect fittings can be used.
[Applications]
· Ideal for complete air pipe drive parts (piping in equipment, robots, transport mechanism, etc.).
Part Number |
---|
3-MPS-6-20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Color | Number of Core (Core) | Minimum Bending Radius (mm) | Operating Range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,087.66 | TUBE | 1 Piece(s) | 8 Day(s) | - | 6 | ~6 | 4 | ~4 | [Multi Color] 3 Colors (3 Core) | 3 | 12 | 1375 |
Loading...
Type | Spiral | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Operating Environment | Standard / Vacuum / Abrasion Resistance / Oil Resistance | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure Range (when using air)(MPa) | -0.1::0.8 | Vacuum Compatible | Acceptable |
How can we improve?
How can we improve?