1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Spiral Wrap MPS Type (Part Number)

TUBE

Multi Spiral Wrap MPS Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 749.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Colorful air pipe multi-core spiral wrap with superior flexibility.
[Features]
· The touch tube is bound into multiple cores and coiled. Excellent for flexible pipes.
· Plenty of variations (standard 204 type) are available. Can be selected as per operating environment.
· The straight section has both ends 200 mm, allowing fine adjustment of the working range.
· Superior abrasion-resistance.
· Directly inherited the features of the TP tube.
· Quick connect fittings can be used.
[Applications]
· Ideal for complete air pipe drive parts (piping in equipment, robots, transport mechanism, etc.).

Part Number
3-MPS-12-5S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Color Number of Core
(Core)
Minimum Bending Radius
(mm)
Operating Range
(mm)

฿ 3,735.48

TUBE 1 Piece(s) 8 Day(s) -12~158~8[Multi Color] 3 Colors (3 Core)328908

Loading...

  1. 1

Basic Information

Type Spiral Cutting Service Usage No Material Urethane
Applicable Fluid Compressed Air Operating Environment Standard / Vacuum / Abrasion Resistance / Oil Resistance Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure Range (when using air)(MPa) -0.1::0.8 Vacuum Compatible Acceptable

Frequently Asked Questions (FAQ)

Question: Is it possible to change the coil diameter, number of tubes, and tube color?
Answer: To some extent, yes. Please inquire separately.