(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· TP tube is used.
 The features of TP tube are inherited.
· Quick connect fitting can be used.
 Can be connected with a quick connect fitting without leaving marks during peeling by special welding.
· Ample color variation.
 Pipe identification is easy by the different color of each pipe.
 *Different from multi straight.
 By making a horizontal piping, it is possible to reduce the vertical bending. This is ideal for cable carriers with small bending radius.
Part Number |
---|
8TP-6S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Color | Number of Core (Core) | Minimum Bending Radius (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,906.43 | TUBE | 1 Piece(s) | 8 Day(s) | 6 | ~6 | 4 | ~4 | [Multi Color] 8 Colors (8 Core) | 8 | 12 | 20 |
Loading...
Type | Flat | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Operating Environment | Standard / Vacuum / Abrasion Resistance / Oil Resistance | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Vacuum Compatible | Acceptable | Max. Operating Pressure in a Vacuum(MPa) | -0.1 |
Max. Operating Pressure(MPa) | 0.8 |
How can we improve?
How can we improve?