1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Multi-Flat Tubes (Part Number)

TUBE

Multi-Flat Tubes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,927.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· TP tube is used.
&nbspThe features of TP tube are inherited.
· Quick connect fitting can be used.
&nbspCan be connected with a quick connect fitting without leaving marks during peeling by special welding.
· Ample color variation.
&nbspPipe identification is easy by the different color of each pipe.
&nbsp*Different from multi straight.
&nbspBy making a horizontal piping, it is possible to reduce the vertical bending. This is ideal for cable carriers with small bending radius.

 
Part Number
8TP-4X2.5S-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Color Number of Core
(Core)
Minimum Bending Radius
(mm)
Length
(m)

฿ 60,195.38

TUBE 1 Piece(s) 8 Day(s) 4~42.5~3[Multi Color] 8 Colors (8 Core)85100

Loading...

  1. 1

Basic Information

Type Flat Cutting Service Usage No Material Urethane
Applicable Fluid Compressed Air Operating Environment Standard / Vacuum / Abrasion Resistance / Oil Resistance Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Vacuum Compatible Acceptable Max. Operating Pressure in a Vacuum(MPa) -0.1
Max. Operating Pressure(MPa) 0.8