P-Flex Series, Hot-Water-Resistant Polyurethane Tube

Caution
Product Description
Polyurethane tube for cooling water.
[Features]
・ Ideal for cooling water piping. A material that is extremely resistant to hot water, ideal for cooling water piping, and can be used with air
・ Excellent oil resistance. Ideal for factory air and industrial water piping
・ Excellent outer diameter accuracy. Outer diameter accuracy is listed in the specification column
・ Excellent heat resistance
・ Excellent flexibility. Very small bend radius and easy to handle
[Application]
・ Cooling water piping in general (Molds, robots, etc.)
Product Specifications

Product Specifications
| Operating fluid | Industrial water |
| Operating temperature range | 0 to 80°C |
| Burst Pressure | 3 MPa |
| Maximum Operating Pressure | 0.3 MPa |
| The industrial water pressure takes into account the use of a water hammer | |
| Compatible fitting | Touch Connector, Touch Connector Viton (custom order) |
- *The above pressure values were measured at room temperature (20°C).
Burst pressure correction coefficient by temperature

A graph of burst pressure correction coefficient by temperature
Normal operating pressure (MPa) = Burst pressure × Correction coefficient × 1/4
Standard table
| Part number Model | Outer diameter × inner diameter O.D. × I.D. (mm) | Minimum Bending Radius Min. turning radius (mm) | Outer diameter accuracy Tolerance (mm) | Weight Weight (kg/m) | Color Color |
|---|---|---|---|---|---|
| 8P | 8 × 5 | 15 | +0.05 -0.2 | 0.037 | CB CP |
| 10P | 10 × 6.5 | 25 | +0.1 -0.2 | 0.055 | |
| 12P | 12 × 8 | 28 | 0.076 |
- * CB (Trans Blue): Transparent blue, CP (Trans Pink): Transparent pink
Product features details

Performance graph