1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TF Fluoropolymer Tube (TF-8-50)

TUBE

TF Fluoropolymer Tube (TF-8-50)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tubes that are inert to a lot of chemicals, gases, and organic solvents are highly hygienic.
[Features]
· The inner surface of tube is smooth and non-tacky, it does not easily get dirty and superior in sanitation as well.
· Fluoropolymer PFA has the best heat-resistance and chemical resistance properties of all thermoplastic plastics.
[Applications]
· Ideal for all types of piping (in-device piping, equipment piping).

 
Part Number
TF-8-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)
Operating Pressure Range (when using air)
(MPa)
Length (Last Number of Model Number)
(m)

฿ 29,725.00

TUBE 1 Piece(s) 20 Day(s) -8~86~680~1.050

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Fluororesin
Applicable Fluid Industrial water / Compressed Air / Chemical Operating Environment Standard / Water Resistance / Vacuum / Heat resistant Material, Fluororesin Fluorine Resin PFA
Operating Temperature Range (when using air)(°C) ::260 Vacuum Compatible Acceptable

Please check the type/dimensions/specifications of the part TF-8-50 in the TF Fluoropolymer Tube series.

Products with similar specification

Part Number
TF-10-50
TF-12-20
TF-4-10
TF-6-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)
Operating Pressure Range (when using air)
(MPa)
Length (Last Number of Model Number)
(m)

฿ 26,561.25

1 Piece(s) Same day -10~108~8120~0.850

฿ 12,188.01

1 Piece(s) Same day 1012~1510~10200~0.820

฿ 2,146.97

1 Piece(s) Same day 104~42~230~2.010

฿ 2,870.54

1 Piece(s) Same day -6~64~450~1.510