1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Touch Tubing, SP Soft Polyurethane Tubing

Touch Tubing, SP Soft Polyurethane Tubing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 224.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Soft urethane tube suitable for drive equipment.
[Features]
·The one of the most flexible of all Chiyoda polyurethane tubes.
·Dedicated to the tube outer diameter of 4 and 6 mm.
·The use of inner support makes it compatible with quick-connect fitting.
·Excellent oil resistance and ideal for air piping in factories.
・ Excellent outer diameter accuracy.
[Application]
·Ideal for piping in small places.
·Convenient for various types of air piping (piping inside machines, etc.).

Product Specifications

Soft polyurethane tube
Operating fluidCompressed AirVacuum
Operating temperature range-5 to +60°C
Burst Pressure1.7 MPa
Maximum Operating Pressure0.4 MPa-100 kPa
Compatible fittingTerrapin connector
Be sure to use the inner support when using a quick-connect fitting

The above pressure values were measured at room temperature (20°C). No freezing.

  • Materials: polyurethane
Part number
Model
Outer diameter × inner diameter
O.D.× I.D.
(mm)
Minimum Bending Radius
Min. turning
radius (mm)
Outer diameter accuracy
Tolerance
(mm)
Weight
Weight
(kg/m)
Color
Color
SP-44 × 2.517-0.2 to +0.050.009BK
C
CB
SP-66 × 4280.019

BK: Black, C: Transparent, CB: Transparent blue

Example of use

Inner support insertion procedure

Inner support insertion procedure

  • * Be sure to insert the inner support all the way to the back.

Product features details

A table of burst pressure correction coefficient by temperature

A table of burst pressure correction coefficient by temperature

Performance graph

Performance graph

Part Number
SP-4BK-20SALE
SP-4BK-100
SP-4BK-100-L1
SP-4BK-100-L2
SP-4BK-100-L3
SP-4BK-100-L4
SP-4BK-100-L5
SP-4BK-100-L6
SP-4BK-100-L7
SP-4BK-100-L8
SP-4BK-100-L9
SP-4BK-100-L10
SP-4BK-100-L20
SP-4C-20SALE
SP-4C-100
SP-4C-100-L1
SP-4C-100-L2
SP-4C-100-L3
SP-4C-100-L4
SP-4C-100-L5
SP-4C-100-L6
SP-4C-100-L7
SP-4C-100-L8
SP-4C-100-L9
SP-4C-100-L10
SP-4C-100-L20
SP-4C-100-L30
SP-4C-100-L40
SP-4C-100-L50
SP-4CB-20SALE
SP-4CB-100
SP-4CB-100-L1
SP-4CB-100-L2
SP-4CB-100-L3
SP-4CB-100-L4
SP-4CB-100-L5
SP-4CB-100-L6
SP-4CB-100-L7
SP-4CB-100-L8
SP-4CB-100-L9
SP-4CB-100-L10
SP-4CB-100-L20
SP-4CB-100-L30
SP-6BK-20SALE
SP-6BK-100
SP-6BK-100-L1
SP-6BK-100-L2
SP-6BK-100-L3
SP-6BK-100-L4
SP-6BK-100-L5
SP-6BK-100-L6
SP-6BK-100-L7
SP-6BK-100-L8
SP-6BK-100-L9
SP-6BK-100-L10
SP-6BK-100-L20
SP-6BK-100-L30
SP-6BK-100-L40
SP-6BK-100-L50
SP-6C-20SALE
SP-6C-100
SP-6C-100-L1
SP-6C-100-L2
SP-6C-100-L3
SP-6C-100-L4
SP-6C-100-L5
SP-6C-100-L6
SP-6C-100-L7
SP-6C-100-L8
SP-6C-100-L9
SP-6C-100-L10
SP-6C-100-L20
SP-6C-100-L30
SP-6CB-20
SP-6CB-100
SP-6CB-100-L1
SP-6CB-100-L2
SP-6CB-100-L3
SP-6CB-100-L4
SP-6CB-100-L5
SP-6CB-100-L6
SP-6CB-100-L7
SP-6CB-100-L8
SP-6CB-100-L9
SP-6CB-100-L10
SP-6CB-100-L20
SP-6CB-100-L30
SP-6CB-100-L40
SP-6CB-100-L50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCutting Service Usage O.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Operating Temperature Range (when using air)
(°C)
Operating Pressure Range (when using air)
(MPa)
Length (Last Number of Model Number)
(m)

฿ 763.73

฿ 477.10

TUBE 1 Piece(s) Same day -No4~42.5~3Black17-5~60-0.1~0.420

฿ 3,747.66

TUBE 1 Piece(s) 3 Day(s) -No4~42.5~3Black17-5~60-0.1~0.4100

฿ 224.52

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.41

฿ 269.42

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.42

฿ 314.32

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.43

฿ 359.23

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.44

฿ 404.13

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.45

฿ 449.03

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.46

฿ 561.29

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.47

฿ 673.55

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.48

฿ 763.35

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.49

฿ 853.16

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.410

฿ 1,571.61

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black17-5~ 60-0.1~ 0.420

฿ 814.54

฿ 434.31

TUBE 1 Piece(s) Same day -No4~42.5~3[Transparent (including non-white colors)] Transparency17-5~60-0.1~0.420

฿ 3,726.72

TUBE 1 Piece(s) 3 Day(s) -No4~42.5~3[Transparent (including non-white colors)] Transparency17-5~60-0.1~0.4100

฿ 224.52

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.41

฿ 269.42

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.42

฿ 314.32

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.43

฿ 359.23

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.44

฿ 404.13

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.45

฿ 449.03

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.46

฿ 561.29

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.47

฿ 673.55

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.48

฿ 763.35

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.49

฿ 853.16

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.410

฿ 1,571.61

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.420

฿ 1,770.19

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.430

฿ 1,967.61

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.440

฿ 2,170.45

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Pink17-5~ 60-0.1~ 0.450

฿ 814.54

฿ 411.75

TUBE 1 Piece(s) Same day 10No4~42.5~3[Transparent (including non-white colors)] Transparent Blue17-5~60-0.1~0.420

฿ 3,726.72

TUBE 1 Piece(s) 3 Day(s) -No4~42.5~3[Transparent (including non-white colors)] Transparent Blue17-5~60-0.1~0.4100

฿ 224.52

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.41

฿ 269.42

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.42

฿ 314.32

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.43

฿ 359.23

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.44

฿ 404.13

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.45

฿ 449.03

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.46

฿ 561.29

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.47

฿ 673.55

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.48

฿ 763.35

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.49

฿ 853.16

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.410

฿ 1,571.61

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.420

฿ 1,770.19

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Transparent Yellow17-5~ 60-0.1~ 0.430

฿ 1,272.46

฿ 767.17

TUBE 1 Piece(s) Same day -No6~64~4Black28-5~60-0.1~0.420

฿ 6,036.02

TUBE 1 Piece(s) 3 Day(s) -No6~64~4Black28-5~60-0.1~0.4100

฿ 360.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.41

฿ 432.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.42

฿ 504.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.43

฿ 576.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.44

฿ 648.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.45

฿ 720.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.46

฿ 900.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.47

฿ 1,080.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.48

฿ 1,224.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.49

฿ 1,368.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.410

฿ 2,520.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.420

฿ 2,840.90

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.430

฿ 3,157.94

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.440

฿ 3,483.48

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black28-5~ 60-0.1~ 0.450

฿ 1,251.87

฿ 656.48

TUBE 1 Piece(s) Same day -No6~64~4[Transparent (including non-white colors)] Transparency28-5~60-0.1~0.420

฿ 6,015.08

TUBE 1 Piece(s) 3 Day(s) -No6~64~4[Transparent (including non-white colors)] Transparency28-5~60-0.1~0.4100

฿ 360.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.41

฿ 432.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.42

฿ 504.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.43

฿ 576.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.44

฿ 648.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.45

฿ 720.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.46

฿ 900.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.47

฿ 1,080.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.48

฿ 1,224.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.49

฿ 1,368.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.410

฿ 2,520.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.420

฿ 2,840.90

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Pink28-5~ 60-0.1~ 0.430

฿ 1,272.46

TUBE 1 Piece(s) 3 Day(s) -No6~64~4[Transparent (including non-white colors)] Transparent Blue28-5~60-0.1~0.420

฿ 6,015.08

TUBE 1 Piece(s) 3 Day(s) -No6~64~4[Transparent (including non-white colors)] Transparent Blue28-5~60-0.1~0.4100

฿ 360.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.41

฿ 432.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.42

฿ 504.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.43

฿ 576.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.44

฿ 648.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.45

฿ 720.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.46

฿ 900.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.47

฿ 1,080.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.48

฿ 1,224.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.49

฿ 1,368.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.410

฿ 2,520.00

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.420

฿ 2,840.90

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.430

฿ 3,157.94

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.440

฿ 3,483.48

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4[Transparent (including non-white colors)] Transparent Yellow28-5~ 60-0.1~ 0.450

Loading...

  1. 1
 

Basic Information

Type Straight Material Urethane Applicable Fluid Compressed Air
Operating Environment Standard / Vacuum / Oil Resistance Material, Urethane Soft Polyurethane Vacuum Compatible Acceptable