Touch Tube TP Polyurethane Tube

Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
Product Description
A polyurethane tube with excellent oil resistance.
[Features]
・ Excellent outer diameter accuracy
・ Excellent flexibility and very small bending radius
・ Prints cut marks at 1-m intervals, ideal for cutting work and inventory management
・ Excellent mechanical strength, especially abrasion resistance, ideal for equipment piping and robot piping
[Application]
・ Most suitable for all air piping (in-appliance piping, equipment piping, air tools, etc.)
・ Excellent in oil resistance, ideal for air piping in factories
Product Specifications

Product Specifications
| Operating fluid | Compressed Air | Vacuum |
|---|---|---|
| Operating temperature range | -5 to 60°C | |
| Burst Pressure | 3 MPa | |
| Maximum Operating Pressure | 0.8 MPa | -100 kPa |
| Compatible fitting | Touch Connector Five, Touch Connector mini, Touch Connector FUJI, Touch Connector, Sleeve Connector, Hose Fitting | |
- * The above pressure values were measured at room temperature (20°C).
- * No freezing.
Burst pressure correction coefficient by temperature

Normal operating pressure (MPa) = Burst pressure × Correction coefficient × 1/4
Standard table
| Part number Model | Outer diameter × inner diameter O.D. × I.D. (mm) | Minimum Bending Radius Min. turning radius (mm) | Outer diameter accuracy Tolerance (mm) | Weight Weight (kg/m) | Color Color |
|---|---|---|---|---|---|
| TP-4 | 4 × 2 | 5 | ±0.1 | 0.011 | BK W Y R G LB C LG CBL |
| TP-4 × 2.5 | 4 × 2.5 | 5 | 0.009 | ||
| TP-6 | 6 × 4 | 12 | 0.019 | ||
| TP-8 | 8 × 5 | 15 | 0.037 | ||
| TP-10 | 10 × 6.5 | 25 | +0.1 -0.15 | 0.055 | |
| TP-12 | 12 × 8 | 28 | 0.076 |
BK: Black, W: White, Y: Yellow, R: Red, G: Green, LB: Blue, C: Transparent, LG: Light green, CBL: Transparent blue
Product features details
Features
- Excellent flexibility with very small turning radius.
- Ideal for air piping in factories.
- Excellent mechanical strength with superior abrasion resistance, making it ideal for equipment piping and robot piping.
- Cut marks are printed at 1 m intervals, which is ideal for cutting work and inventory control.

Feature diagram