1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Fitting Polished Plug

Pipe Fitting Polished Plug
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 46.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This screw-in connection type fitting for medium and small bore steel pipes is used as a "Screw-in type malleable cast iron pipe fitting" specified in JISB2301.
· Some products which are not subject to JIS standards are also manufactured.
· Main material is Malleable (black heart malleable cast iron) and the thread section is tapered for pipes. Hot-dip galvanizing is applied when surface treatment is necessary.
· Hot-dip galvanizing used is a superior form of plating that helps reduce environmental load.

Part Number
P-6A-B
P-6A-W
P-8A-B
P-8A-W
P-10A-B
P-10A-WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Surface Treatment

฿ 49.53

HTA SCREW IN JOINT ST 1,800 Piece(s) 5 Day(s) 1/8B(6A)[Not Provided] No

฿ 49.53

HTA SCREW IN JOINT ST 1 Piece(s) 3 Day(s) 1/8B(6A)[Zinc Plating] Electrolytic Zinc Plating

฿ 49.53

HTA SCREW IN JOINT ST 1 Piece(s) 5 Day(s) 1/4B(8A)[Not Provided] No

฿ 49.53

HTA SCREW IN JOINT ST 1 Piece(s) 3 Day(s) 1/4B(8A)[Zinc Plating] Electrolytic Zinc Plating

฿ 49.53

HTA SCREW IN JOINT ST 1 Piece(s) 4 Day(s) 3/8B(10A)[Not Provided] No

฿ 46.24

฿ 21.40

SCREW IN JOINT ST 1 Piece(s) Same day 3/8B(10A)[Zinc Plating] Electrolytic Zinc Plating

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Pitch (Terminal) Material Cold forged carbon steel wire
Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2.5 Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No