1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Needle Valve (Screwing Type) VSC

KOY VALVE

Needle Valve (Screwing Type) VSC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 983.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·It adopts a needle valve that can easily control flow rate. ·The fluid used is air and oil.

 
Part Number
VSC-82828
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 983.74

KOY VALVE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material Brass (cadmium-free) Applicable Fluid Air / Oil
Supply Side, Applicable Screw R Screws Supply Side, Nominal Designation of Applicable Screw Thread S2 1/4B(8A) Control (Discharge) Side, Type of Connection Rc Screws
Control (Discharge) Side, Nominal Designation of Thread S1 1/4B(8A) Handle Shape Round-shaped handle Body Lining No
Operating Temperature Range(°C) -20::100 Operating Pressure Range(MPa) 3.5::7 Length L(mm) 70
Handle Dia. D(Ø) 35 Operation Method Manual

Please check the type/dimensions/specifications of the part VSC-82828 in the Needle Valve (Screwing Type) VSC series.