(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It adopts a needle valve that can easily control flow rate. ·The fluid used is air and oil.
Part Number |
---|
VSA-82828 |
VSA-83838 |
VSA-84848 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Supply Side, Nominal Designation of Applicable Screw Thread S2 | Control (Discharge) Side, Nominal Designation of Thread S1 | Length L (mm) | Handle Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 981.36 | KOY VALVE | 1 Piece(s) | 3 Day(s) | 10 | 1/4B(8A) | 1/4B(8A) | 42 | 35 | ||
฿ 1,181.43 | KOY VALVE | 1 Piece(s) | Available | 23 Day(s) | 10 | 3/8B(10A) | 3/8B(10A) | 48 | 45 | |
฿ 1,643.23 | KOY VALVE | 1 Piece(s) | 3 Day(s) | 10 | 1/2B(15A) | 1/2B(15A) | 60 | 55 |
Loading...
Main Body Shape | Straight | Material | Brass (cadmium-free) | Applicable Fluid | Air / Oil |
---|---|---|---|---|---|
Supply Side, Applicable Screw | Rc Screws | Control (Discharge) Side, Type of Connection | Rc Screws | Handle Shape | Round-shaped handle |
Body Lining | No | Operating Temperature Range(°C) | -20::100 | Operating Pressure Range(MPa) | 3.5::7 |
Operation Method | Manual |
How can we improve?
How can we improve?