1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Check Fitting CSA

Check Fitting CSA
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 631.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Cadmium-free brass material is used. [Features]
· Complete fitting with a joint and a check valve.
· Advantageous fitting for the space and cost perspectives.
· The spring poppet check valve gives the flow direction to the piping system

 
Part Number
CSA-82828
CSA-82829
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCracking Pressure
(MPa)

฿ 638.79

KOY VALVE 1 Piece(s) 22 Day(s) 100.05

฿ 631.18

KOY VALVE 1 Piece(s) Available 22 Day(s) 100.3

Loading...

  1. 1

Basic Information

Type Spring (In-line) Applicable Fluid Air Nominal Pressure No Standard and others
Material C3604 Types of connection S1 R Applicable Screw S1 1/4B(8A)
Types of connection S2 Rc Applicable Screw S2 1/4B(8A) Max. Operating Pressure(MPa) 21.0