1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Super Mini CA00 Type, Plug MP Type, SUS316 Type

ONE TOUCH JOINT

Micro Super Mini CA00 Type, Plug MP Type, SUS316 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 559.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small stainless steel couplers processed to be free of oil.

Part Number
CA-00-MP-R1/8-SUS316
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 559.34

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Types of connection parts Threaded Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless Steel (SUS316)
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material No Operating Temperature Range(°C) -15::180 Operating Pressure Range(MPa) 0::0.98
Type of Connection Thread T R1/8 Minimum Sectional Area(mm2) 4.5

Please check the type/dimensions/specifications of the part CA-00-MP-R1/8-SUS316 in the Micro Super Mini CA00 Type, Plug MP Type, SUS316 Type series.