(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy to install compact hinge shape. Main body type Rotary type, Operating environment Standard, Main body material Zinc alloy, Additional function With damper, Opening angle θ (deg) 120, Mounting method Screw mount, Mounting screw hole type Round hole, Minimum required torque (N m) 10.00
Body Material | Zinc Alloy | Main Body Type | Rotary shape | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | With Damper | Mounting Screw Hole Type | Round hole |
Main Body Surface Treatment | No | Opening Angle θ(deg) | 120 | Allowable Torque(1 use)(N·m) | 10.00 |
Trusco code | 116-5101 |
Please check the type/dimensions/specifications of the part TD89A1B1-100K in the Rotary Damper TD89 series.
How can we improve?
How can we improve?