1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotary Damper TD75 (TD75A1-3K)

TOK ROTARY DAMPERS TD

Rotary Damper TD75 (TD75A1-3K)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· outer diameter ø11 with maximum torque 0.29 N⋅m (3kgf/ cm) achieved.
· Slim (small and lightweight) 180° open/close type.

Part Number
TD75A1-3K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque(1 use)
(N·m)
Braking Direction

฿ 293.06

TOK ROTARY DAMPERS TD 1 Piece(s) 3 Day(s) 100.29CW(R)

Loading...

  1. 1

Basic Information

Body Material Resin Main Body Type Rotary shape Operating Environment Standard
Additional Function With Damper Main Body Surface Treatment No Opening Angle θ(deg) 180

Please check the type/dimensions/specifications of the part TD75A1-3K in the Rotary Damper TD75 series.

Products with similar specification

Part Number
TD75A1-1K
TD75A1-2K
TD75B1-1K
TD75B1-2K
TD75B1-3K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAllowable Torque(1 use)
(N·m)
Braking Direction

฿ 241.77

1 Piece(s) 3 Day(s) 100.10CW(R)

฿ 180.04

1 Piece(s) Same day 100.20CW(R)

฿ 180.04

1 Piece(s) Same day 100.10CCW(L)

฿ 180.04

1 Piece(s) Same day 100.20CCW(L)

฿ 293.06

1 Piece(s) 3 Day(s) 100.29CCW(L)