(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Smallest diameter damper by the manufacturer (about 2/3 of conventional products).
· Slim and ultra-compact shape with outer diameter ø 11 [mm] (manufacturer's smallest diameter damper), housing length 22 [mm], maximum torque 0.29 N⋅m (3kgf/ cm) achieved.
Part Number |
---|
TD73A1-1K |
TD73A1-2K |
TD73A1-3K |
TD73B1-1K |
TD73B1-2K |
TD73B1-3K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque(1 use) (N·m) | Braking Direction |
---|---|---|---|---|---|---|---|---|
฿ 292.44 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.10 | CW(R) | ||
฿ 292.44 | TOK ROTARY DAMPERS TD | 1 Piece(s) | Available | 3 Day(s) | 10 | 0.20 | CW(R) | |
฿ 292.44 | TOK ROTARY DAMPERS TD | 1 Piece(s) | Available | 3 Day(s) | 10 | 0.29 | CW(R) | |
฿ 248.52 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 7 Day(s) | 10 | 0.10 | CCW(L) | ||
฿ 292.44 | TOK ROTARY DAMPERS TD | 1 Piece(s) | Available | 3 Day(s) | 10 | 0.20 | CCW(L) | |
฿ 292.44 | TOK ROTARY DAMPERS TD | 1 Piece(s) | Available | 5 Day(s) | 10 | 0.29 | CCW(L) |
Loading...
Body Material | Resin | Main Body Type | Rotary shape | Operating Environment | Standard |
---|---|---|---|---|---|
Additional Function | With Damper | Main Body Surface Treatment | No | Opening Angle θ(deg) | 110 |
How can we improve?
How can we improve?