(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Extensive torque line-up. Main body type Rotary type, Operating environment Standard, Main body material Resin, Additional function With damper ,Opening angle θ (deg) 360, Mounting method Screw mount, Mounting screw hole type Round hole
Body Material | Resin | Main Body Type | Rotary shape | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | With Damper | Mounting Screw Hole Type | Round hole |
Main Body Surface Treatment | No | Opening Angle θ(deg) | 360 |
Please check the type/dimensions/specifications of the part TD62L1-900 in the Rotary Damper TD62 series.
Part Number |
---|
TD62L1-2000 |
TD62L1-300 |
TD62L1-600 |
TD62R1-1500 |
TD62R1-2000 |
TD62R1-300 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Allowable Torque(1 use) (N·m) | Braking Direction | Trusco code |
---|---|---|---|---|---|---|---|---|
฿ 564.39 | 1 Piece(s) | Same day | 10 | 0.20 | CCW(L) | 116-5090 | ||
฿ 595.68 | 1 Piece(s) | Same day | 10 | 0.03 | CCW(L) | 116-5091 | ||
฿ 657.28 | 1 Piece(s) | 3 Day(s) | 10 | 0.06 | CCW(L) | 116-5092 | ||
฿ 657.28 | 1 Piece(s) | 3 Day(s) | 10 | 0.15 | CW(R) | 116-5094 | ||
฿ 564.39 | 1 Piece(s) | Same day | 10 | 0.20 | CW(R) | 116-5095 | ||
฿ 657.28 | 1 Piece(s) | 3 Day(s) | 10 | 0.03 | CW(R) | 116-5096 |
How can we improve?
How can we improve?