(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By original design, the body width is 10.9 (mm), and allowable torque is 1.96 N⋅m. Excellent responsiveness. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Part Number |
---|
TD60A1-10K |
TD60A1-15K |
TD60A1-20K |
TD60B1-10K |
TD60B1-15K |
TD60B1-20K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Allowable Torque(1 use) (N·m) | Braking Direction |
---|---|---|---|---|---|---|---|
฿ 906.75 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 0.98 | CW(R) | ||
฿ 906.75 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 5 Day(s) | 1.47 | CW(R) | ||
฿ 906.75 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 1.96 | CW(R) | ||
฿ 906.75 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 0.98 | CCW(L) | ||
฿ 906.75 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 5 Day(s) | 1.47 | CCW(L) | ||
฿ 906.75 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 1.96 | CCW(L) |
Loading...
Body Material | Zinc Alloy | Main Body Type | Rotary shape | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | With Damper | Mounting Screw Hole Type | Round hole |
Main Body Surface Treatment | No | Opening Angle θ(deg) | 110 |
How can we improve?
How can we improve?